Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Automotive
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supplies for Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
48 V
DC
Boardnet
DC/DC Converters, Bidirectional
RESISTORS
Professional High-Temperature Mini-MELF Resistors
MMA 0204 HT
DC/DC Converters, Bidirectional (48 VDC)
Close
RESISTORS
Professional High-Temperature Mini-MELF Resistors
MMA 0204 HT
Features
Operating temperature up to 175 °C, power handling of 500 mW, high surge capability
AEC-Q200 qualified, high overall stability |ΔR/R| ≤ 0.1 %, intrinsically sulfur-resistant
Product Page
MMA 0204 HT
BUY NOW
RESISTORS
Thin Film Resistors, 4.7 Ω to 3.01 MΩ, 0402 to 1210 Case Sizes, 50 V to 200 V
TNPW e3
DC/DC Converters, Bidirectional (48 VDC)
Close
RESISTORS
Thin Film Resistors, 4.7 Ω to 3.01 MΩ, 0402 to 1210 Case Sizes, 50 V to 200 V
TNPW e3
Features
Excellent stability |ΔR/R| ≤ 0.05 % after 1000 h at 70 °C, 0402 to 1210 case sizes
Product Page
TNPW e3
BUY NOW
INDUCTORS
Low-Profile, High-Current IHLP® Inductors
IHLP-8787MZ-5A
DC/DC Converters, Bidirectional (48 VDC)
Close
INDUCTORS
Low-Profile, High-Current IHLP® Inductors
IHLP-8787MZ-5A
Features
Highest current composite inductor available
High temperature operation up to 155 °C, shielded construction
Product Page
IHLP-8787MZ-5A
BUY NOW
MOSFETs
N-Channel MOSFETs in 8 mm x 8 mm PowerPAK® 8x8L, 80 V, 150 A, 2.7 mΩ
SQJQ480E
DC/DC Converters, Bidirectional (48 VDC)
Close
MOSFETs
N-Channel MOSFETs in 8 mm x 8 mm PowerPAK® 8x8L, 80 V, 150 A, 2.7 mΩ
SQJQ480E
Features
AEC-Q101 qualified, 100 % UIS and RG tested with up to 175 °C operation
Ultra-low RDS(on), thermally enhanced package reduces board area
Product Page
SQJQ480E
BUY NOW
MOSFETs
N-Channel MOSFETs in 8 mm x 8 mm PowerPAK®, 40 V, 160 A, 1.2 mΩ
SQJQ100EL
DC/DC Converters, Bidirectional (48 VDC)
Close
MOSFETs
N-Channel MOSFETs in 8 mm x 8 mm PowerPAK®, 40 V, 160 A, 1.2 mΩ
SQJQ100EL
Features
AEC-Q101 qualified, 100 % UIS and RG tested with up to 175 °C operation
Ultra-low RDS(on), thermally enhanced PowerPAK® 8x8L replaces D2PAK in less than half of the area
Product Page
SQJQ100EL
BUY NOW
RESISTORS
Power Metal Strip® SMD Resistors, 4-Terminal, Low Values (Down to 0.0001 Ω)
WSK1216
DC/DC Converters, Bidirectional (48 VDC)
Close
RESISTORS
Power Metal Strip® SMD Resistors, 4-Terminal, Low Values (Down to 0.0001 Ω)
WSK1216
Features
High power rating of 3 W to 5 W with TCR = 20 ppm/K
Very low resistance values, 0.0001 Ω to 0.004 Ω, with tolerance of 1 %
Product Page
WSK1216
BUY NOW
INDUCTORS
Shielded SMD Low-Profile, High-Current IHLP® Inductors, EMI Filter, 155 °C, Low DCR
IHLP-6767GZ-5A
DC/DC Converters, Bidirectional (48 VDC)
Close
INDUCTORS
Shielded SMD Low-Profile, High-Current IHLP® Inductors, EMI Filter, 155 °C, Low DCR
IHLP-6767GZ-5A
Features
Very high-current and high-temperature operation for filters
Product Page
IHLP-6767GZ-5A
BUY NOW
INDUCTORS
Coupled Inductors for SEPIC Converter
IHCL-3232DZ-5A
DC/DC Converters, Bidirectional (48 VDC)
Close
INDUCTORS
Coupled Inductors for SEPIC Converter
IHCL-3232DZ-5A
Features
High-temperature operation up to 155 °C
Frequency range up to 5.0 MHz
Product Page
IHCL-3232DZ-5A
BUY NOW
INDUCTORS
EMI Filters with Flat Copper Wire as SMD or Leaded, Up to 260 A
Customized EMI Filters
DC/DC Converters, Bidirectional (48 VDC)
Close
INDUCTORS
EMI Filters with Flat Copper Wire as SMD or Leaded, Up to 260 A
Customized EMI Filters
Features
Customized solutions for 48 V applications, low DCR, high current
Product Page
Customized EMI Filters
FILM CAPACITORS
DC-Link Polyester Film Capacitors, Operating Temperature Up to 150 °C, High Ripple Current
MKT1820S
DC/DC Converters, Bidirectional (48 VDC)
Close
FILM CAPACITORS
DC-Link Polyester Film Capacitors, Operating Temperature Up to 150 °C, High Ripple Current
MKT1820S
Features
Low voltage DC-link capacitors with high-temperature capabilities
Customized solutions for 48 V applications
Product Page
MKT1820S
BUY NOW
FILM CAPACITORS
SMD Aluminum Capacitors, High Temperature Up to 150 °C, Low ESR
260 CLA-V
DC/DC Converters, Bidirectional (48 VDC)
Close
FILM CAPACITORS
SMD Aluminum Capacitors, High Temperature Up to 150 °C, Low ESR
260 CLA-V
Features
High ripple current up to 1400 mA at 150 °C, capacitance up to 3300 µF
Useful life up to 2000 h at 150 °C, high vibration capability
Product Page
260 CLA-V
CERAMIC CAPACITORS
X1/Y2 AC Line Rated Ceramic Disc Capacitors for Automotive Applications
AY2
DC/DC Converters, Bidirectional (48 VDC)
Close
CERAMIC CAPACITORS
X1/Y2 AC Line Rated Ceramic Disc Capacitors for Automotive Applications
AY2
Features
AEC-Q200 qualified, X1/Y2 safety rating according to IEC 60384-14, 3rd edition
Proven to withstand 3000 temperature cycles from -55 °C to +125 °C
Product Page
AY2
BUY NOW