Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Factory Automation
Testers
MOSFETs
P-Channel 40 V (D-S) MOSFET
Si2319DDS
Testers
Close
MOSFETs
P-Channel 40 V (D-S) MOSFET
Si2319DDS
Features
Industry leading TrenchFET
®
P-channel technology, maximum R
DS(on)
of 75 mΩ
Popular SOT-23 package
Product Page
Si2319DDS
BUY NOW
DIODES
Surface-Mount TRANSZORB
®
Transient Voltage Suppressors
SMCJxx
Testers
Close
DIODES
Surface-Mount TRANSZORB
®
Transient Voltage Suppressors
SMCJxx
Features
Available in unidirectional and bidirectional
AEC-Q101 qualified
Product Page
SMCJxx
RESISTORS
Precision Thin Film Chip Resistors
MC Precision
Testers
Close
RESISTORS
Precision Thin Film Chip Resistors
MC Precision
Features
Excellent overall stability, sulfur resistant
CECC approved according to EN 140401-801
Product Page
MC Precision
OPTOELECTRONICS
SPST Normally Open (1 Form A) Solid-State Relay in DIP-6 Package
VO14642AT
Testers
Close
OPTOELECTRONICS
SPST Normally Open (1 Form A) Solid-State Relay in DIP-6 Package
VO14642AT
Features
Isolation voltage of 5300 V
RMS
, load voltage of 60 V, DC load current of 2 A
Can be configured for AC/DC or DC only operation with clean, bounce-free switching
Product Page
VO14642AT
BUY NOW
CERAMIC CAPACITORS
AC Line Rated Ceramic Disc Capacitors, Class X1: 760 V
AC
Class Y1: 500 V
AC
VY1 Series
Testers
Close
CERAMIC CAPACITORS
AC Line Rated Ceramic Disc Capacitors, Class X1: 760 V
AC
Class Y1: 500 V
AC
VY1 Series
Features
X1 / Y1 safety rating according to IEC 60384-14, 4th edition
Highest reliability and lifetime, operating temperature -40 °C to +125 °C
Product Page
VY1 Series
INDUCTORS
Wirewound, Surface-Mount Molded Inductors
IMC-1210
Testers
Close
INDUCTORS
Wirewound, Surface-Mount Molded Inductors
IMC-1210
Features
RF inductor for high density filter applications
Vertical-bobbin construction eliminates cross-talk with nearby components
Product Page
IMC-1210
ICs
Precision 8-Channel / Dual 4-Channel CMOS Analog Multiplexers
DG508B
Testers
Close
ICs
Precision 8-Channel / Dual 4-Channel CMOS Analog Multiplexers
DG508B
Features
High precision, low noise signal switching, 2 pC low charge injection
Low parasitic capacitance of 18 pF C
D(ON)
, low leakage typically of 3 pA
Reduced switching errors, glitching and power consumption
Product Page
DG508B
BUY NOW
RECTIFIERS
Hyperfast Rectifier, 15 A FRED Pt
®
VS-15ETH06FP-N3
Testers
Close
RECTIFIERS
Hyperfast Rectifier, 15 A FRED Pt
®
VS-15ETH06FP-N3
Features
175 °C operating junction temperature
Hyperfast recovery time
Product Page
VS-15ETH06FP-N3
ICs
6 V to 28 V, 58 mΩ Programmable Overcurrent Protection Switches
SiP32419, SiP32429
Testers
Close
ICs
6 V to 28 V, 58 mΩ Programmable Overcurrent Protection Switches
SiP32419, SiP32429
Features
Programmable turn on time with fast (<1 µs) short circuit response
Undervoltage lockout, thermal shutdown, power good, fault flag
Control features simplify the design and increase the reliability
Product Page
SiP32419, SiP32429
BUY NOW
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, TANTAMOUNT
®
, Molded Case, Low ESR
TR3
Testers
Close
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Chip Capacitors, TANTAMOUNT
®
, Molded Case, Low ESR
TR3
Features
Molded tantalum capacitor, low ESR
Automation and control, SMPS, motion and drives, telecom infrastructure, networking and multiplexers, general purpose
Product Page
TR3
RESISTORS
Molded, 25 mil Pitch 8 pin QSOP, Dual-In-Line Thin Film Resistor, Surface-Mount Network
MORN
Testers
Close
RESISTORS
Molded, 25 mil Pitch 8 pin QSOP, Dual-In-Line Thin Film Resistor, Surface-Mount Network
MORN
Features
Multiple divider ratios with resistance values from 100 Ω to 100 kΩ per resistor
Available in 0.01 % ratio tolerance and 1 ppm/°C TCR tracking
Excellent long-term ratio stability, ± 0.015 % over 2000 h at 70 °C
Product Page
MORN
OPTOELECTRONICS
AC and DC Linear Optocoupler with VDE, UL, BSI, FIMKO Certifications
IL300
Testers
Close
OPTOELECTRONICS
AC and DC Linear Optocoupler with VDE, UL, BSI, FIMKO Certifications
IL300
Features
Feedback photodiode compensates for LED’s time and temperature characteristics
Isolation test voltage, 5300 V
RMS
in DIP or SMD package
Product Page
IL300