Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Factory Automation
Air Conditioning Systems
RECTIFIERS
PFC Diode
VS-E4TU2006FP-N3
Air Conditioning Systems
Close
RECTIFIERS
PFC Diode
VS-E4TU2006FP-N3
Features
Low EMI
Optimizes PFC efficiency
T
J
max = 175 °C
Product Page
VS-E4TU2006FP-N3
RESISTORS
Professional Thin Film MELF Resistors
MM / SMM
Air Conditioning Systems
Close
RESISTORS
Professional Thin Film MELF Resistors
MM / SMM
Features
Best-in-class pulse load capability, excellent overall stability
CECC approved acc. EN 140401-803, sulfur resistant
Product Page
MM
SMM
RECTIFIERS
PFC Diode
VS-C4ZU6006FP-E3
Air Conditioning Systems
Close
RECTIFIERS
PFC Diode
VS-C4ZU6006FP-E3
Features
Low EMI
Optimize PFC efficiency
T
J
max = 175 °C
Product Page
VS-C4ZU6006FP-E3
RESISTORS
Power Metal Strip® Resistors, Low Value (down to 0.0005 Ω), Surface-Mount
WSLP
Air Conditioning Systems
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (down to 0.0005 Ω), Surface-Mount
WSLP
Features
Extremely low resistance values from 0.0005 Ω to 0.1 Ω and tolerance of 1 % and 0.5 %
Power Metal Strip
®
all-welded construction offers high pulse capacity
Product Page
WSLP
NON-LINEAR RESISTORS
PTC Thermistors, Inrush Current Limiter and Energy Load-Dump
PTCEL
Air Conditioning Systems
Close
NON-LINEAR RESISTORS
PTC Thermistors, Inrush Current Limiter and Energy Load-Dump
PTCEL
Features
High energy absorption levels up to 240 J, rugged construction
High direct voltage up to 1000 V
DC
at increased ambient temperature up to 105 °C
Product Page
PTCEL
BUY NOW
MOSFETs
E Series 650 V Power MOSFET
SiHP24N65E
Air Conditioning Systems
Close
MOSFETs
E Series 650 V Power MOSFET
SiHP24N65E
Features
High performance E Series high voltage technology, maximum R
DS(on)
of 145 mΩ
Popular TO-220 package, maximum continuous current 24 A
Product Page
SiHP24N65E
BUY NOW
RESISTORS
Power Resistor for Mounting onto Heatsink, Thick Film Technology
RCH
Air Conditioning Systems
Close
RESISTORS
Power Resistor for Mounting onto Heatsink, Thick Film Technology
RCH
Features
High power from 5 W to 50 W on heatsink
Non-inductive fasten type or screw terminations
Product Page
RCH
FILM CAPACITORS
Metallized Polypropylene Film Capacitors DC-Link Capacitor
MKP1848
Air Conditioning Systems
Close
FILM CAPACITORS
Metallized Polypropylene Film Capacitors DC-Link Capacitor
MKP1848
Features
High performance DC filter, low ESR, high peak current capabilities
High RMS current capabilities, radial mounting
Product Page
MKP1848
OPTOELECTRONICS
High Power Infrared Emitting Diode, 940 nm, GaAlAs, MQW
TSAL6400
Air Conditioning Systems
Close
OPTOELECTRONICS
High Power Infrared Emitting Diode, 940 nm, GaAlAs, MQW
TSAL6400
Features
940 nm emitting diode in GaAlAs with high radiant power and high speed
Angle of half intensity: Φ = ± 25°, low forward voltage
Suitable for high pulse current operation
Product Page
TSAL6400
NON-LINEAR RESISTORS
NTC Thermistor Assembly for Temperature Sensing
NTCACAPE3C90807
Air Conditioning Systems
Close
NON-LINEAR RESISTORS
NTC Thermistor Assembly for Temperature Sensing
NTCACAPE3C90807
Features
Accurate Vishay NTC chips, enabling class A to class A+++ refrigerator grades
Design following class II insulation (principal + supplementary insulation)
Designed for robust water, moisture and ice resistance: 6000 h in water immersion under voltage
Product Page
NTCACAPE3C90807
OPTOELECTRONICS
Optocoupler, Phototransistor Output, High Reliability, 5300 V
RMS
VO617A
Air Conditioning Systems
Close
OPTOELECTRONICS
Optocoupler, Phototransistor Output, High Reliability, 5300 V
RMS
VO617A
Features
Good CTR linearity depending on forward current 5300 V
RMS
isolation test voltage
High collector emitter voltage, VCEO = 80 V, low saturation voltage, fast switching
Temperature-stable, low coupling capacitance
Product Page
VO617A
RESISTORS
Power Metal Strip
®
Resistors, Low Value (down to 0.001 Ω), Surface-Mount
WSR
Air Conditioning Systems
Close
RESISTORS
Power Metal Strip
®
Resistors, Low Value (down to 0.001 Ω), Surface-Mount
WSR
Features
Current sense resistor, molded high temperature encapsulation
Low thermal EMF (< 3 µV/°C)
Extremely low resistance values (down to 0.001 Ω)
Product Page
WSR