Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Factory Automation
Low Voltage UPS
RECTIFIERS
Surface-Mount Schottky Barrier Rectifiers
MSS1P3L
Low Voltage UPS
Close
RECTIFIERS
Surface-Mount Schottky Barrier Rectifiers
MSS1P3L
Features
Very low profile - typical height of 0.65 mm
Low forward voltage drop, low power losses, high efficiency
Product Page
MSS1P3L
INDUCTORS
IHLP
®
Commercial Inductors, Low DCR Series
IHLP2020BZER-11
Low Voltage UPS
Close
INDUCTORS
IHLP
®
Commercial Inductors, Low DCR Series
IHLP2020BZER-11
Features
Compact composite inductor for high efficiency DC/DC conversion
High frequency operation up to 5 MHz, excellent saturation
Product Page
IHLP2020BZER-11
ENERGY STORAGE CAPACITORS
Double-Layer Aluminum Capacitors
220 EDLC ENYCAP
TM
Low Voltage UPS
Close
ENERGY STORAGE CAPACITORS
Double-Layer Aluminum Capacitors
220 EDLC ENYCAP
TM
Features
Energy storage for backup of CMOS in all fields of electronics
Unlimited charge and discharge cycle numbers
Product Page
220 EDLC ENYCAP
TM
BUY NOW
RECTIFIERS
High Current Density Surface-Mount Schottky Barrier Rectifiers
SS1P3
Low Voltage UPS
Close
RECTIFIERS
High Current Density Surface-Mount Schottky Barrier Rectifiers
SS1P3
Features
Very low profile - typical height of 1.0 mm
Low forward voltage drop, low power losses, high efficiency
Low thermal resistance
Product Page
SS1P3
INDUCTORS
IHLP
®
Commercial Inductors, High Saturation Series
IHLP-3232CZ-01
Low Voltage UPS
Close
INDUCTORS
IHLP
®
Commercial Inductors, High Saturation Series
IHLP-3232CZ-01
Features
Compact composite inductor for high efficiency DC/DC conversion
High frequency operation up to 5 MHz, excellent saturation
Lowest DCR/µH in this package size
Product Page
IHLP-3232CZ-01
TANTALUM CAPACITORS
vPolyTan
TM
Polymer SMD Chip Capacitors, Low Profile, Leadframeless Molded Type
T52
Low Voltage UPS
Close
TANTALUM CAPACITORS
vPolyTan
TM
Polymer SMD Chip Capacitors, Low Profile, Leadframeless Molded Type
T52
Features
Ultra low ESR, 100 % surge current tested
Low profile and DCL
Bulk energy storage capacitor in DC/DC converters
Product Page
T52
RESISTORS
Power Metal Strip
®
Resistors, High Power (2 x Standard WSL)
WSL1206-18
Low Voltage UPS
Close
RESISTORS
Power Metal Strip
®
Resistors, High Power (2 x Standard WSL)
WSL1206-18
Features
Low value (down to 0.0005 Ω), high stability, surface-mount
Power Metal Strip
®
all-welded construction offers high pulse capacity
Very low inductance 0.5 nH to 5 nH
Product Page
WSL1206-18
ENERGY STORAGE CAPACITORS
Ruggedized Electrical Double Layer Energy Storage Capacitors
225EDLC-R
Low Voltage UPS
Close
ENERGY STORAGE CAPACITORS
Ruggedized Electrical Double Layer Energy Storage Capacitors
225EDLC-R
Features
Polarized energy storage capacitor with high capacity and energy density
Rated voltage: 2.7 V, useful life: 2000 h at 85 °C, rapid charge and discharge
Ruggedized for high humidity operation, maintenance free
Product Page
225EDLC-R
BUY NOW
INDUCTORS
Single-Phase Single In-Line Bridge Rectifiers
IHHP-0806AZ-01
Low Voltage UPS
Close
INDUCTORS
Low Profile, High Current Inductors
IHHP-0806AZ-01
Features
Magnetic alloy power choke coil, miniature size (2.0 x 1.6), and low profile
Low acoustic noise and high efficiency
Magnetic shielded
Product Page
IHHP-0806AZ-01
INDUCTORS
IHLP
®
Commercial Inductors, Low DCR Series
IHLP-1616AB-11
Low Voltage UPS
Close
INDUCTORS
IHLP
®
Commercial Inductors, Low DCR Series
IHLP-1616AB-11
Features
Compact composite inductor for high efficiency DC/DC conversion
High frequency operation out to 5 MHz, excellent saturation
Suitable for input/output filter
Product Page
IHLP-1616AB-11
MOSFETs
N-Channel 30 V (D-S) MOSFET in PowerPAK
®
1212-8 Single
SiS472BDN
Low Voltage UPS
Close
MOSFETs
N-Channel 30 V (D-S) MOSFET in PowerPAK
®
1212-8 Single
SiS472BDN
Features
N-channel TrenchFET
®
Gen IV power MOSFET, low R
DS(on)
of 7.5 mΩ
Low Q
g
, 100% R
g
and UIS tested
Thermally enhanced PowerPAK
®
1212-8 package is 1/3 the size of SO-8 package
Product Page
SiS472BDN
ENERGY STORAGE CAPACITORS
Hybrid Storage Capacitors
196 HVC ENYCAP
TM
Low Voltage UPS
Close
ENERGY STORAGE CAPACITORS
Hybrid Storage Capacitors
196 HVC ENYCAP
TM
Features
Power back up for memory controllers, industrial PCs, and real-time clocks
Storage device for energy harvesting, emergency lights, and micro power supplies
Product Page
196 HVC ENYCAP
TM