Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Die and Wafer
Die and Wafer
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
MOSFETs, Medical
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IrDA(r) transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
MLCC Substitution
Engineer's Toolbox
Vishay Classics
Extreme Passives
Resistors University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
Industrial
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
Fabrication
Cutting
RESISTORS
Cemented Wirewound Resistors
AC
Cutting
Close
RESISTORS
Cemented Wirewound Resistors
AC
Features
Non-flammable cement coating, high power dissipation in small design
Rated dissipation up to 10 W, various lead termination bending forms
Product Page
AC
DIODES
Ultrafast Avalanche Sinterglass Diode
SF1600
Cutting
Close
DIODES
Ultrafast Avalanche Sinterglass Diode
SF1600
Features
Hermetically sealed axial-leaded glass
High reverse voltage
Product Page
SF1600
RESISTORS
Miniature, Industrial, High-Temperature, Precision Wirewound Resistors
G, GN
Cutting
Close
RESISTORS
Miniature, Industrial, High-Temperature, Precision Wirewound Resistors
G, GN
Features
High power (to 10 W), high precision (as low as 0.05 %), non-inductive design
Small size, high precision, and high temperature capability for use in high ambient temperature environments
Product Page
G, GN
OPTOELECTRONICS
2.5 A Output Current IGBT and MOSFET Driver
VO3120
Cutting
Close
OPTOELECTRONICS
2.5 A Output Current IGBT and MOSFET Driver
VO3120
Features
2.5 A peak output current in DIP or SMD package
35 kV/µs common mode rejection and UL, cUL, VDE certified
Product Page
VO3120
BUY NOW
MODULES
Ultrafast Diode, 300 A, 600 V in IAP Package, H/B Configuration
VS-VSKDU300/06PbF
Cutting
Close
MODULES
Ultrafast Diode, 300 A, 600 V in IAP Package, H/B Configuration
VS-VSKDU300/06PbF
Features
UL approved file E78996
High surge capability
Product Page
VS-VSKDU300/06PbF
CERAMIC CAPACITORS
RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic
PS55
Cutting
Close
CERAMIC CAPACITORS
RF Power Plate Capacitors with Contoured Rim, Class 1 Ceramic
PS55
Features
Class 1 ceramic dielectric featuring extremely low dissipation factors
High power ratings, wide range of capacitance values available
Product Page
PS55
MODULES
FRED Pt
®
, Ultrafast Soft Recovery Diode Module, 400 A
VS-VSUD400CW60
Cutting
Close
MODULES
FRED Pt
®
, Ultrafast Soft Recovery Diode Module, 400 A
VS-VSUD400CW60
Features
UL approved file E222165
Specifically designed for HF welding and plasma cutting
Product Page
VS-VSUD400CW60
RESISTORS
Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount
RH
Cutting
Close
RESISTORS
Wirewound Resistors, Industrial Power, Aluminum Housed, Chassis Mount
RH
Features
High pulse energy capability, high power ratings to 250 W, heatsink mount
All-welded construction ideal for harsh environments
Product Page
RH
MODULES
Buck PFC Stage with Hyperfast IGBT and FRED Pt
®
Diode
VS-100MT060WDF
Cutting
Close
MODULES
Buck PFC Stage with Hyperfast IGBT and FRED Pt
®
Diode
VS-100MT060WDF
Features
Speed 30 kHz to 150 kHz
Very low stray inductance design for high speed operations
Product Page
VS-100MT060WDF
OPTOELECTRONICS
Optocoupler with Phototransistor Output and Forward Current of I
F
= 1 mA
VOL618A
Cutting
Close
OPTOELECTRONICS
Optocoupler with Phototransistor Output and Forward Current of I
F
= 1 mA
VOL618A
Features
High current transfer ratio and high isolation voltage of 5000 V
RMS
Operating temperature range -55 °C to +110 °C in 4-pin LSOP, mini-flat package
Product Page
VOL618A
BUY NOW
RESISTORS
Power Resistor for Mounting onto Heatsink, Thick Film Technology
LPS 800
Cutting
Close
RESISTORS
Power Resistor for Mounting onto Heatsink, Thick Film Technology
LPS 800
Features
High power, 57 mm x 57 mm, 800 W at 25 °C on heatsink, low weight 83 g
Non-inductive down to 1 µH, high pulse capability up to 1000 J short pulse
Product Page
LPS 800
OPTOELECTRONICS
Wirewound Resistors, Industrial, Circuit Board Mount
VOW136
Cutting
Close
OPTOELECTRONICS
Widebody 1 MBd High Speed Optocoupler with High Creepage and Clearance of 10 mm
VOW136
Features
8000 V maximum transient isolation voltage
Integrated Faraday shield provides very high input-to-output noise isolation of 1000 V/ µs
Product Page
VOW136
BUY NOW