In many designs the voltage ratings of multilayer
ceramic capacitors (MLCC) are over-specified. The reasons
for this are many, including reducing the number of part
numbers on the PCB board and designing common part
numbers into the circuit.
During shortages, however, this over-specification can
result in more costly substitution / replacement devices
being ordered. Vishay has developed a quick reference
guide for many common case size and applied voltage
options to better meet the “real” requirements of the
design and therefore enable more cost-effective solutions
to be identified.
This quick guide is organized by applied voltage, case
size, and capacitance. Please note, applied voltage is
the DC bias voltage level that will be present on the
capacitor during operation. For example, for a capacitor
with an applied voltage of 12 V, devices with a rated
voltage of 16 V will be offered. Polymer capacitors
require a 20 % voltage derating. Please note that applied
voltage is not a maximum voltage as long as the 20 %
derating is met (e.g. 16 V*80 % = 12.8 V).
NEED HELP? PART NOT COVERED?
If you have any questions about this information or wish to have our team of experts propose a cross for a part not covered here, please contact tantalum@vishay.com.
Please note, any Vishay part number returned by this cross-reference tool is not guaranteed to be an exact technical or mechanical equivalent of the competitor part. Please review the Vishay datasheet for detailed specifications.